Belimo System Integrator Event - Pre-Registration

Location

Juju Premier Palace Hotel

Başkomutan, Atatürk Caddesi No:1/1
07985 Kemer/Antalya

Kemer is a modern coastal town located about 40 km southwest of Antalya city, nestled between the Taurus Mountains and the Mediterranean Sea. As part of the Turkish Riviera, Kemer offers a unique mix of natural beauty, well-developed infrastructure, and a vibrant tourism scene - making it an ideal destination for business travel with a relaxed atmosphere.

Landmarks & Points of Interest:

  • Kemer Marina: A lively hub with restaurants and lounges.

  • Tahtalı Cable Car (Olympos Teleferik): A scenic ride to the 2,365-meter-high Mount Tahtalı.

  • Phaselis Ancient City: Just a short drive away, this historic Lycian site combines culture and nature.

Juju Premier Palace Hotel:

  • Location: Beachfront in Beldibi (Kemer), surrounded by pine forests and mountains

  • Distance to Antalya Airport: ~40 km (approx. 1 hour by car)

  • Wellness & Activities:

    • Large Spa (sauna, hammam, massages)

    • Indoor & outdoor pools

    • Fitness center

    • Yoga

    • Water sports

    • Bars & Restaurants

  • Check-In / Check-Out: Check-in from 14:00, check-out until 12:00

  • Early Check-In / Late Check-Out: Available on request, subject to availability & fees